Valve connectors and cables

Valve connectors and cables

Reliable in tough everyday conditions

Use our wide range of valve connectors to reliably connect valves in the field.

Back to Sensor/actuator cabling

Category

Search in Valve connectors and cables

Show all products in this category

In practical applications, high demands are placed on valve connectors due to temperature or mechanical influences or contact with oils and greases. Our extensive product range is ideally suited to these harsh operating conditions.

Your advantages

  • Flexible cabling design, thanks to the wide product range
  • Safe use in the field, thanks to the high degree of protection
  • Convenient connection, thanks to the seal integrated in the grip
  • More cost-effective, thanks to the use of innovative valve connectors

Product range for valve connectors and cables

Valve connector types  

Different valve connector types

Valve connectors and cables are available for five different types (A, B, BI, C, CI) as well as for pressure switches (AD). The scope of application ranges from 24 V AC/DC to 230 V AC/DC. Our valve connectors with a clearly visible LED ensure easy detection in the event of an error.

Properties at a glance:

  • LED is clearly visible in all mounting positions
  • UL-approved materials and cable qualities
  • PUR (as standard) and PVC cables available
  • Temperature range from -25°C to +85°C
  • Suitable for various fields of application

 

Valve connectors and cables for outdoor applications

Dump truck  

Typical outdoor application

Valve connectors with a high degree of protection are used on utility vehicles and construction, agricultural, and forestry machinery. They are resistant to substances such as ozone, salt, gasoline or oil.

Our range:

  • Valve connectors for outdoor applications, type A and AD, with IP66K/IP68 protection
  • Deutsch connectors with high tightness of seal and IP69K protection
  • Superseal connectors, watertight and highly resistant to aggressive environmental conditions

Valve connectors with energy-reducing function

Valve connectors with energy-reducing function  

50% lower energy consumption

The valve connectors with energy-reducing function are characterized by up to 50% reduced current consumption compared to conventional versions. After controlling the valve, the holding current is reduced to 50% by the energy-reducing function. This means that power supply units with smaller dimensions can be used.

The functionality and compatibility of valve connectors corresponds to the familiar standard. Integration in existing systems can be easily accomplished.

Our range:

  • Assembled cables with valve connectors with energy-reducing function for 24 V DC operation, type A, B, BI, C, and CI

 

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Configurator

Configure products and solutions for your individual application.

Sensor/actuator cabling