Standard (or regulation), according to which a product is approved or designed
Standard
CHARX connect, Repair kit, with replaceable mating face frame, with 5x M4X10 rounded head screws with Torx safety drive, with special bit for safety screwdriver, For replacement of the mating face frame of vehicle charging connectors, CCS type 1, Combined Charging System, IEC 62196-3-1, SAE J1772, HPC, Replacement without draining the coolant
CHARX connect, HPC DC charging cable with cooled vehicle charging connector and cooled cable, Housing color black-black, with replaceable mating face frame, without panel feed-through, For charging electric vehicles (EV) with direct current (DC), for installation at charging stations for electromobility (EVSE), CCS type 2, Combined Charging System, IEC 62196-3-1, 500 A / 1000 V (DC), HPC, “PHOENIX CONTACT” logo, cable: 3.5 m, black, straight
CHARX connect, Repair kit, with replaceable mating face frame, with 5x M4X10 rounded head screws with Torx safety drive, For replacement of the mating face frame of vehicle charging connectors, CCS type 2, Combined Charging System, IEC 62196-3-1, HPC, Replacement without draining the coolant
CHARX connect, Repair kit, with replaceable mating face frame, with 5x M4X10 rounded head screws with Torx safety drive, For replacement of the mating face frame of vehicle charging connectors, CCS type 1, Combined Charging System, IEC 62196-3-1, SAE J1772, HPC, Replacement without draining the coolant
CHARX connect, HPC DC charging cable with cooled vehicle charging connector and cooled cable, Housing color black-black, with replaceable mating face frame, without panel feed-through, For charging electric vehicles (EV) with direct current (DC), for installation at charging stations for electromobility (EVSE), CCS type 2, Combined Charging System, IEC 62196-3-1, 500 A / 1000 V (DC), HPC, “PHOENIX CONTACT” logo, cable: 6 m, black, straight, NOTE: Cable management may be required.
CHARX connect, HPC DC charging cable with cooled vehicle charging connector and cooled cable, Housing color black-black, with replaceable mating face frame, without panel feed-through, For charging electric vehicles (EV) with direct current (DC), for installation at charging stations for electromobility (EVSE), CCS type 2, Combined Charging System, IEC 62196-3-1, 500 A / 1000 V (DC), HPC, “PHOENIX CONTACT” logo, cable: 3 m, black, straight
CHARX connect, HPC DC charging cable with cooled vehicle charging connector and cooled cable, Housing color black-black, with replaceable mating face frame, without panel feed-through, For charging electric vehicles (EV) with direct current (DC), for installation at charging stations for electromobility (EVSE), CCS type 2, Combined Charging System, IEC 62196-3-1, 500 A / 1000 V (DC), HPC, “PHOENIX CONTACT” logo, cable: 5 m, black, straight
CHARX connect, Repair kit, with replaceable mating face frame, with 5x M4X10 rounded head screws with Torx safety drive, with special bit for safety screwdriver, For replacement of the mating face frame of vehicle charging connectors, CCS type 2, Combined Charging System, IEC 62196-3-1, HPC, Replacement without draining the coolant
CHARX connect, HPC DC charging cable with cooled vehicle charging connector and cooled cable, Housing color black-black, with replaceable mating face frame, without panel feed-through, For charging electric vehicles (EV) with direct current (DC), for installation at charging stations for electromobility (EVSE), CCS type 2, Combined Charging System, IEC 62196-3-1, 500 A / 1000 V (DC), HPC, “PHOENIX CONTACT” logo, cable: 5.5 m, black, straight, NOTE: Cable management may be required.
CHARX connect, HPC DC charging cable with cooled vehicle charging connector and cooled cable, Housing color black-black, with replaceable mating face frame, without panel feed-through, For charging electric vehicles (EV) with direct current (DC), for installation at charging stations for electromobility (EVSE), CCS type 2, Combined Charging System, IEC 62196-3-1, 500 A / 1000 V (DC), HPC, “PHOENIX CONTACT” logo, cable: 4 m, black, straight
"$pageName" on