Feed-through terminal block - BTP 2,0 GY - 3281113

Feed-through terminal block, nom. voltage: 690 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 4, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 8 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

 

Safety note

Description Language Revision
[pdf, 1 MB] Safety note

Safety_instructions.pdf
English
[pdf, 1 MB] Safety note

108769_de_c01.pdf
German
[pdf, 1 MB] Safety note

108769_es_01.pdf
Spanish
[pdf, 1 MB] Safety note

108769_fr_01.pdf
French
[pdf, 1 MB] Safety note

108769_it_01.pdf
Italian
[pdf, 1 MB] Safety note

108769_pl_01.pdf
Polish
[pdf, 1 MB] Safety note

108769_pt_01.pdf
Portuguese
[pdf, 1 MB] Safety note

108769_ru_01.pdf
Russian
[pdf, 1 MB] Safety note

108769_tr_01.pdf
Turkish
[pdf, 2 MB] Safety note

108769_zh_01.pdf
Chinese
 

CAD data

Description Language Revision
[dxf, 452 KB] CAD data
DXF-File
pxc_3281113_02_BTP-2-0-GY_2D.dxf
International
2018-02-16
[igs, 1 MB] CAD data
IGES-File
pxc_3281113_02_BTP-2-0-GY_3D.igs
International
2018-02-16
[pdf, 49 KB] CAD data
2D-PDF
pxc_3281113_02_BTP-2-0-GY_2D.pdf
International
2018-02-16
[stp, 424 KB] CAD data
STEP-File
pxc_3281113_02_BTP-2-0-GY_3D.stp
International
2018-02-16
 

Tender Text

Description Language Revision
[zip, 7 KB] Tender Text
Tender text (.txt, .x81, .d81)
3281113_nl.zip
Dutch
2 Nov, 2019
[zip, 7 KB] Tender Text
Tender text (.txt, .x81, .d81)
3281113_en.zip
English
2 Nov, 2019
[zip, 8 KB] Tender Text
Tender text (.txt, .x81, .d81)
3281113_fr.zip
French
2 Nov, 2019
[zip, 7 KB] Tender Text
Tender text (.txt, .x81, .d81)
3281113_de.zip
German
2 Nov, 2019
 

Manufacturer's declaration

Description Language Revision
[pdf, 711 KB] Manufacturer's declaration
EU Declaration of Conformity
3281109_CE_01.pdf
International
01



Select the items you want and click "Download" to download them as a single package.



For using this functionality please login or register.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900
  • Create PDF
  • Recommend
  • Feedback