Listă de produse traductoare de frecvență IP20

Filtru

4 rezultate

Frequency inverter - VFD 5007 IL IB - 2701054

The Inline frequency inverter is a 3-phase compact device with 0.75 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Frequency inverter - VFD 5015 IL IB - 2701055

The Inline frequency inverter is a 3-phase compact device with 1.5 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Frequency inverter - VFD 5022 IL IB - 2701057

The Inline frequency inverter is a 3-phase compact device with 2.2 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Frequency inverter - VFD 5040 IL IB - 2701058

The Inline frequency inverter is a 3-phase compact device with 4.0 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

4 rezultatele
 

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere