Listă de produse carcase goale cu ușă

Filtru

16 rezultate

facetDefinition[facetId=PIM_FAC_DEPTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=]
nou

Terminal box - C PE A 300X400X200 - 0899365

Terminal box, Material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 305 mm x 405 mm x 202 mm, Type of locking: Door

nou

Terminal box - C PE A 400X600X250 - 0899366

Terminal box, Material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 405 mm x 605 mm x 252 mm, Type of locking: Door

nou

Terminal box - C PE A 120X200X100 - 0899369

Terminal box, Material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 201 mm x 123 mm x 101 mm, Type of locking: Door

nou

Terminal box - C PE A 160X260X100 - 0899370

Terminal box, Material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 261 mm x 163 mm x 101 mm, Type of locking: Door

nou

Terminal box - C PE A 160X340X100 - 0899371

Terminal box, Material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 341 mm x 163 mm x 101 mm, Type of locking: Door

nou

Terminal box - C PE A 200X150X100 - 0899372

Terminal box, Material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 151 mm x 203 mm x 101 mm, Type of locking: Door

nou

Terminal box - C PE A 200X200X170 - 0899373

Terminal box, Material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 200 mm x 200 mm x 171 mm, Type of locking: Door

nou

Terminal box - C PE A 200X300X170 - 0899374

Terminal box, Material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 300 mm x 200 mm x 171 mm, Type of locking: Door

nou

Terminal box - W PE A 120X200X100 - 0899375

Terminal box, With viewing window, Material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 201 mm x 123 mm x 101 mm, Type of locking: Door

nou

Terminal box - W PE A 160X260X100 - 0899376

Terminal box, With viewing window, Material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 261 mm x 163 mm x 101 mm, Type of locking: Door

16 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere