Listă de produse accesorii pentru piața americană

Filtru

13 rezultate

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Antenna splitter - RAD-SPL-2-N/N - 2702293

2-way distributor for antenna signals (antenna splitter), type N connector (female) on the two upper ends and type N (female) on the lower end

Adapter - RAD-ADP-N/F-N/F - 2867843

Adapter, N (female) -> N (female); insertion attenuation < 0.3 dB at 2.4 GHz

Adapter - RAD-ADP-N/M-SMA/F - 2917036

Adapter, N (male) -> SMA (female); insertion attenuation < 0.3 dB at 2.4 GHz

Adapter - RAD-ADP-RSMA/F-SMA/F - 2884538

Adapter, RSMA (male) -> SMA (female); insertion loss <0.3 dB at 2.4 GHz

Adapter - RAD-ADP-SMA/F-SMA/F - 2884541

Adapter, SMA (female) -> SMA (female); insertion attenuation <0.3 dB at 2.4 GHz

Adapter - RAD-ADP-SMA/F-SMA/M-90 - 2917324

Adapter, SMA (female) -> SMA (male), right-angle; insertion attenuation <0.3 dB at 2.4 GHz

Antenna cable - RAD-CON-MCX-MCX-SS - 2867607

Adapter cable, 30 cm, MCX(m) to MCX (m)

Antenna cable - RAD-CON-MCX-RPSMA-EX - 2885621

Barrier for antenna installation in Ex Class I, Div. 1 and 2; 76 cm; Type RSMA (male) to MCX (male); UL listing

Mounting material - RAD-ANT-VAN-MKT - 2885870

Mounting material for wall mounting of OMNI omnidirectional antenna with protection against vandals

Surge protection device - CN-LAMBDA/4-2.2-BB - 2800024

Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors socket-socket

13 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere