Listă de produse instrumente universale

Filtru

31 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Tool - UNIFOX-WP - 1212365

Water pump pliers, with groove joint, grip areas with dual notching, acc. to VDE ISO 8976

Tool - UNIFOX-C VDE - 1212202

Combination pliers, notched gripping surface, VDE 1000 V AC/1500 V DC tested, size: 180 mm

Tool - UNIFOX-CE VDE - 1212203

Combination pliers, angled design, with opening spring and locking device, cross-notched grip area, integrated M8 - M10 ring wrench, VDE 1000 V AC/1500 V DC tested

Tool - UNIFOX-P VDE - 1212204

Needle-nose pliers with blade, notched grip area, VDE 1000 V AC/1500 V DC tested

Tool - UNIFOX-PC VDE - 1212205

Needle-nose pliers with blade, angled 45°, notched grip area, VDE 1000 V AC/1500 V DC tested

Tool - UNIFOX-F VDE - 1212363

Flat-nose pliers, finely notched grip area, VDE 1000 V AC/1500 V DC tested

Tool - UNIFOX-R VDE - 1212364

Round-nose pliers, finely notched grip area, VDE 1000 V AC/1500 V DC tested

Pointed pliers - UNIFOX-PE VDE - 1212529

Needle-nose pliers, angled design, with opening spring and locking device, finely notched grip area, stripping possible for 1.5 mm² and 2.5 mm², integrated M8 - M10 ring wrench, VDE 1000 V AC/1500 V DC tested

Cable tie tool - UNIFOX-CT 4,8 - 1212475

Cable binder pliers, for plastic cable binders with a width of 2.2 - 4.8 mm, for a material thickness of up to 1.6 mm

Cable tie tool - UNIFOX-CT 4,8P - 1212609

Cable binder pliers, for plastic cable binders with a width of 2.2 - 4.8 mm, for a material thickness of up to 1.6 mm

31 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere