Listă de produse carcasă cu profil extrudat UM-BASIC

Filtru

24 rezultate

Electronic housing - UM-BASIC PROFILE - 2200149

Press-drawn section housings, length: 2000 mm, Lower part, color: light gray, height: 40 mm, Note: required profile length = PCB length - 16.2 mm

Side element - UM-BASIC/PRO 72 COVER-L KMGY - 2202018

Lateral element (left) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 72 mm

Side element - UM-BASIC/PRO 72 COVER-R KMGY - 2202019

Lateral element (right) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 72 mm

Side element - UM-BASIC/PRO 108 COVER-L KMGY - 2202021

Lateral element (left) with mounting foot for DIN rails for UM-PRO profiles with a PCB width of 108 mm

Side element - UM-BASIC/PRO 108 COVER-R KMGY - 2202022

Lateral element (right) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 108 mm

Side element - UM-BASIC/PRO 122 COVER-L KMGY - 2202045

Lateral element (left) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 122 mm

Side element - UM-BASIC/PRO 122 COVER-R KMGY - 2202046

Lateral element (right) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 122 mm

Covering hood - UM-BASIC/PRO A/U N 73 CM - 2202035

Press-drawn section housings, length: 1000 mm, Cover, color: transparent, width: 73 mm, height: 24 mm, Note: max. length of the cover = PCB length = 19 mm

Covering hood - UM-BASIC/PRO A/U 73 CM - 2202036

Press-drawn section housings, length: 1000 mm, Cover, color: transparent, width: 73 mm, height: 63.2 mm, Note: max. length of the cover = PCB length = 19 mm

Covering hood - UM-BASIC/PRO A/U 92 CM - 2202037

Press-drawn section housings, length: 1000 mm, Cover, color: transparent, width: 92 mm, height: 34 mm, Note: max. length of the cover = PCB length = 19 mm

24 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere