Listă de produse bloc de fișe de testare

Filtru

10 rezultate

nou

Test terminal strip - BTFE 6-3/7 2U - 1029245

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

nou

Test terminal strip - BTFE 6-3/8 - 1029246

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

nou

Test terminal strip - BTFE 6-3/12 3U - 1029249

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

nou

Test terminal strip - BTFE 6-3/12 3U AUX - 1029250

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

nou

Test terminal strip - BTFE 6-3/14 - 1029252

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

nou

Test terminal strip - BTFE 6-3/14 4U - 1029251

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

nou

Test terminal strip - BTFE 6-3/14 AUX - 1029253

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

nou

Test terminal strip - BTFE 6-3/14 4U AUX - 1029025

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

nou

Test terminal strip - BTFE 6-3/18 4U - 1029255

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

Test terminal strip - BTFE 6-3/24 - 1029256

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting

10 rezultatele
 

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere