Listă de produse blocuri prize de testare

Filtru

88 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test terminal strip - UTWE 6-2/4 - 3069650

Test terminal strip, Connection method: Screw connection, Number of connections: 8, Number of positions: 4, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 65.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/5 - 3069651

Test terminal strip, Connection method: Screw connection, Number of connections: 10, Number of positions: 5, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 73.8 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/6 - 3069652

Test terminal strip, Connection method: Screw connection, Number of connections: 12, Number of positions: 6, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 81.5 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/7 - 3069654

Test terminal strip, Connection method: Screw connection, Number of connections: 14, Number of positions: 7, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 89.7 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/8 - 3069655

Test terminal strip, Connection method: Screw connection, Number of connections: 16, Number of positions: 8, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 97.8 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/9 - 3069656

Test terminal strip, Connection method: Screw connection, Number of connections: 18, Number of positions: 9, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 106.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/10 - 3069658

Test terminal strip, Connection method: Screw connection, Number of connections: 20, Number of positions: 10, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 114.8 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/11 - 3069659

Test terminal strip, Connection method: Screw connection, Number of connections: 22, Number of positions: 11, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 122.3 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/12 - 3069660

Test terminal strip, Connection method: Screw connection, Number of connections: 24, Number of positions: 12, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 131.2 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/13 - 3069662

Test terminal strip, Connection method: Screw connection, Number of connections: 26, Number of positions: 13, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 138.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

88 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere