Listă de produse fișe de testare

Filtru

89 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Cover profile carrier - APH-UTWE 6 - 3069056

Cover profile carrier, width: 8.15 mm, height: 58.6 mm, material: PA, length: 80.9 mm, color: gray

Power plug - FWP 9+1 - 1029715

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 10, color: gray

Fork-type cable lug - C-FCI 2,5/M3 - 3240037

Fork-type cable lug, blue, 1.5 - 2.5 mm², M3

Short-circuit connector - FBSRH 2-8 - 3033802

Short-circuit connector, pitch: 8.2 mm, width: 14.7 mm, number of positions: 2, color: red

Power plug - FWP 7+1 - 3069298

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 8, color: gray

Test terminal strip - UTWE 6/9+1 - 1029711

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 20, number of positions: 10, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 115 mm, height: 81 mm, color: gray, mounting type: Wall mounting

Test plug - FTP 10+1 - 1029708

Test plug, number of positions: 11, connection method: Screw connection, color: gray

Power plug - FWP 5+1 - 3069272

Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 6, color: gray

89 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere