Listă de produse blocuri prize de testare conform VDE

Filtru

52 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test terminal strip - UTWE 6-2/A7 - 3069410

Test terminal strip, VDE coded type A7, Connection method: Screw connection, Number of connections: 14, Number of positions: 7, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 90.2 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/A14 - 3069413

Test terminal strip, VDE coded type A14, Connection method: Screw connection, Number of connections: 28, Number of positions: 14, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 147.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/B7 - 3069411

Test terminal strip, VDE coded type B7, Connection method: Screw connection, Number of connections: 14, Number of positions: 7, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 90.2 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/B19 - 3069416

Test terminal strip, VDE coded type B19, Connection method: Screw connection, Number of connections: 38, Number of positions: 19, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 188.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/B14 - 3069414

Test terminal strip, VDE coded type B14, Connection method: Screw connection, Number of connections: 28, Number of positions: 14, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 147.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/C14 - 3069415

Test terminal strip, VDE coded type C14, Connection method: Screw connection, Number of connections: 28, Number of positions: 14, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 147.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/C19 - 3069417

Test terminal strip, VDE coded type C19, Connection method: Screw connection, Number of connections: 38, Number of positions: 19, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 188.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/D19 - 3069418

Test terminal strip, VDE coded type D19, Connection method: Screw connection, Number of connections: 38, Number of positions: 19, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 188.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/E7 - 3069412

Test terminal strip, VDE coded type E7, Connection method: Screw connection, Number of connections: 14, Number of positions: 7, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 90.2 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6-2/F19 - 3069419

Test terminal strip, VDE coded type F19, Connection method: Screw connection, Number of connections: 38, Number of positions: 19, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 188.6 mm, Height: 56.5 mm, Color: gray, Mounting type: Wall mounting

52 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere