Listă de produse blocuri prize de testare

Filtru

9 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test terminal strip - UTWE 6/3+1 - 3069047

Test terminal strip, Connection method: Screw connection, Number of connections: 8, Number of positions: 4, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 65.8 mm, Height: 81 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6/4+1 - 3069048

Test terminal strip, Connection method: Screw connection, Number of connections: 10, Number of positions: 5, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 74 mm, Height: 81 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6/4+1 BI - 3070008

Test terminal strip, Connection method: Screw connection, Number of connections: 10, Number of positions: 5, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 107 mm, Height: 81 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6/5+1 - 3069049

Test terminal strip, Connection method: Screw connection, Number of connections: 12, Number of positions: 6, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 82.3 mm, Height: 81 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6/6+1 - 3069051

Test terminal strip, Connection method: Screw connection, Number of connections: 14, Number of positions: 7, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 90.5 mm, Height: 81 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6/6+1 BI - 3069996

Test terminal strip, Connection method: Screw connection, Number of connections: 14, Number of positions: 7, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 139.5 mm, Height: 81 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6/7+1 - 3069065

Test terminal strip, Connection method: Screw connection, Number of connections: 16, Number of positions: 8, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 99 mm, Height: 81 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6/8+1 - 3069064

Test terminal strip, Connection method: Screw connection, Number of connections: 18, Number of positions: 9, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 107 mm, Height: 81 mm, Color: gray, Mounting type: Wall mounting

Test terminal strip - UTWE 6/12+1 - 3069077

Test terminal strip, Connection method: Screw connection, Number of connections: 26, Number of positions: 13, Cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, Width: 139.5 mm, Height: 81 mm, Color: gray, Mounting type: Wall mounting

9 rezultatele
 

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere