Listă de produse unealtă de nituit

Filtru

16 rezultate

Blind rivet - RVT-AL/ST 3,2/8 - 3240510

Blind rivets, Ø 3.2 mm, 8 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 4,8/6 - 3240518

Blind rivets, Ø 4.8 mm, 6 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 4,8/12 - 3240521

Blind rivets, Ø 4.8 mm, 12 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 3/12 - 3240507

Blind rivets, Ø 3.0 mm, 12 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A, also for UW/RW/PW 10 and 16

Fastening clip - RVT-PA 6 - 3240499

Plastic body-bound rivet, for hole diameter of 6 mm and a material thickness of 1.5 ... 6 mm

Blind rivet - RVT-AL/ST 3,2/10 - 3240511

Blind rivets, Ø 3.2 mm, 10 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Fastening clip - RVT-PA 4 - 3240498

Plastic body-bound rivet, for hole diameter of 4 mm and a material thickness of 1.5 ... 6 mm

Blind rivet - RVT-AL/ST 3,2/12 - 3240512

Blind rivets, Ø 3.2 mm, 12 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Tool - UNIFOX-RVT P 4 - 1212478

Rivet setting tool, for use with RVT-PA 4 plastic body-bound rivets

Blind rivet - RVT-AL/ST 2,4L/8 - 3240548

Blind rivets, Ø 2.4 mm, 8 mm sleeve length, aluminum sleeve, zinc-plated steel pin, special version with extended pin for fixing UW/RW/PW 4... (the UNIFOX-RVT M/BIT 2,4L nosepiece is required for processing)

16 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere