Listă de produse monitorizare la distanţă

Filtru

6 rezultate

facetDefinition[facetId=PIM_FAC_SUPPLY_VOLTAGE_STR, helpText=, helpImageUrl=]
nou

SMS relay - TC MOBILE I/O X200-4G - 1038567

SMS relay and signaling module, European version, monitor analog and digital values via mobile network, switch relay outputs remotely, communication via SMS or mobile network data connection (e-mail transmission, app), supply voltage 10 V ... 60 V DC

nou

SMS relay - TC MOBILE I/O X200-4G AC - 1038568

SMS relay and signaling module, European version, monitor digital values via mobile network, switch relay outputs remotely, communication via SMS or mobile network data connection (e-mail transmission, app), supply voltage 93 V ... 250 V AC

SMS relay - TC MOBILE I/O X200 - 2903805

Successor to the SMS relay: monitor analog and digital values via the mobile communication network, and switch relay outputs remotely. Communication is via SMS or GPRS (e-mail). Supply voltage range of 10 V ... 60 V DC.

SMS relay - TC MOBILE I/O X200 AC - 2903806

Successor to the SMS relay: monitor digital values via the mobile communication network and switch relay outputs remotely. Communication is via SMS or GPRS (e-mail). Supply voltage range of 93 V ... 250 V AC.

Signaling system - TC MOBILE I/O X300 - 2903807

Compact signaling system for mobile phone networks to monitor analog and digital values as well as to switch relay outputs remotely. Communication is via the ODP protocol to an ODP server using GPRS. Supply voltage range of 10 V ... 60 V DC.

Signaling system - TC MOBILE I/O X300 AC - 2903808

Compact signaling system for mobile phone networks to monitor digital values as well as to switch relay outputs remotely. Communication is via the ODP protocol to an ODP server using GPRS. Supply voltage range of 93 V ... 250 V AC.

6 rezultatele
 

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere