Listă de produse de protecție pentru tipurile de rețea din America

Filtru

9 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UN_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_DISCHARGE_SURGE_CURRENT_IN_NUM, helpText=, helpImageUrl=]

Type 2 surge protection plug - VAL-US 60 ST - 2800738

Surge protection plug type 2 with high-capacity varistor for VAL-MS base element, thermal monitoring, visual fault warning. Design: 60 V AC

Type 2 surge protection plug - VAL-US 120 ST - 2800739

Surge protection plug type 2 with high-capacity varistor for VAL-MS base element, thermal monitoring, visual fault warning. Design: 120 V AC.

Type 2 surge protection plug - VAL-US 240 ST - 2800740

Surge protection connector type 2 with high-capacity varistor for VAL-MS base element, thermal monitoring, visual fault warning. Design: 240 V AC

Type 2 surge protection plug - VAL-US 277 ST - 2800741

Surge protection connector type 2 with high-capacity varistor for VAL-MS base element, thermal monitoring, visual fault warning. Design: 277 V AC

Type 2 surge protection plug - VAL-US 347 ST - 2800742

Surge protection connector type 2 with high-capacity varistor for VAL-MS base element, thermal monitoring, visual fault warning. Design: 347 V AC

Type 2 surge protection plug - VAL-US 480 ST - 2800743

Surge protection connector type 2 with high-capacity varistor for VAL-MS base element, thermal monitoring, visual fault warning. Design: 480 V AC

Type 2 surge protection plug - VAL-US 690 ST - 2800744

Surge protection connector type 2 with high-capacity varistor for VAL-MS base element, thermal monitoring, visual fault warning. Design: 690 V AC

Type 2 surge protection base element - VAL-MS-T1/T2 BE/O-FM - 2905652

Base element for type 1/2 arresters from the VALVETRAB MS T1/T2 product range, with remote indication contact. Version: 1-channel

Type 2 surge protection base element - VAL-MS-T1/T2 BE/O - 2905650

Base element for type 1/2 arresters from the VALVETRAB MS T1/T2 product range. Version: 1-channel

9 rezultatele
 

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere