Listă de produse pentru programarea controlerelor de siguranță

Filtru

6 rezultate

Software - SAFETYPROG BASIC - 2700443

Programming software for INTERBUS-Safety systems and PROFIsafe controllers from Phoenix Contact, with graphical user interface according to IEC 61131-3 in function block diagram (FBD), ladder diagram (LD), and structured text (ST).
One of the libraries from the corresponding PLCopen libraries (Basic_SF, MatHandling_SF, Muting_SF, SafeMode_SF, and TwoHand_SF) can be used per project.

Software - SAFETYPROG ADVANCED - 2700441

Programming software for INTERBUS-Safety systems and PROFIsafe controllers from Phoenix Contact, with graphical user interface according to IEC 61131-3 in function block diagram (FBD), ladder diagram (LD), and structured text (ST).
Three of the libraries from the corresponding PLCopen libraries (Basic_SF, MatHandling_SF, Muting_SF, SafeMode_SF, and TwoHand_SF) can be used per project.

Software - SAFETYPROG PROFESSIONAL - 2700442

Programming software for INTERBUS-Safety systems and PROFIsafe controllers from Phoenix Contact, with graphical user interface according to IEC 61131-3 in function block diagram (FBD), ladder diagram (LD), and structured text (ST).
All of the libraries from the corresponding PLCopen libraries (Basic_SF, MatHandling_SF, Muting_SF, SafeMode_SF, and TwoHand_SF) can be used per project.

Configuration package - SAFECONF - 2986119

Configuration software for SafetyBridge technology and PSR-TRISAFE modules, connecting cable for PSR-TRISAFE

Program / configuration memory - SD FLASH 2GB EASY SAFE BASIC - 2403297

Program and configuration memory, plug-in, 2 GB, with license key and application program for easy web-based configuration and startup of a SafetyBridge solution.

Program / configuration memory - SD FLASH 2GB EASY SAFE PRO - 2403298

Program and configuration memory, plug-in, 2 GB, with license key and application program for easy web-based configuration and startup of a SafetyBridge solution including communication via Modbus/TCP, PROFINET, and e-mail.

6 rezultatele
 

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere