Listă de produse programare

Filtru

14 rezultate

facetDefinition[facetId=PIM_FAC_SOFTWARE_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPLICATION_TYPE_OF_THE_SOFTWARE_CBX_STR_AND, helpText=, helpImageUrl=]

Application type of the software

Software - PLCNEXT ENGINEER - 1046008

Engineering software platform for Phoenix Contact automation controllers. PLCnext Engineer is IEC 61131-3-compliant and its functionality can be expanded using add-ins.

Software - PC WORX DEMO - 2985725

Software package for PC-based automation solutions, PC WORX DEMO, contains all 5 IEC languages, with MSFC compiler, max. 16 bytes input and output data

Software - PC WORX BASIC LIC - 2985275

Software package for PC-based automation solutions, PC WORX BASIC license, contains all 5 IEC languages, without MSFC compiler, max. 2048 byte input and output data, version-specific license key

Software - PC WORX PRO LIC - 2985385

Software package for PC-based automation solutions, PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max 128 kB input and output data, version-specific license key

Software - PC WORX PRO LIC CPY - 2988560

The PC WORX PRO copy license enables the installation and parallel use of the PC WORX PRO software on multiple workstations. It is a workstation license. A workstation full license is also required.

Software - PC WORX PRO LIC TL180 - 2400419

Software package for PC-based automation solutions (180-day trial period), PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max. 128 kB of input and output data, version-specific license key

Software - PC WORX BASIC-PRO LIC - 2985259

Software package for PC-based automation solutions, PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max. 128 kB input and output data, version-specific license key. Upgrade of existing basic license to full license

Software - PC WORX BASIC UPD - 2985262

Software update for PC-based automation solutions, version update for PC WORX BASIC LIC (e.g., from 5.xx to 6.xx or 3.xx to 6.xx). For an update from version 3.xx to 5.xx, please contact your sales representative. Version-specific license key

Software - PC WORX PRO UPD - 2985372

Software update for PC-based automation solutions, version update for PC WORX PRO LIC (e.g., from 5.xx to 6.xx or 3.xx to 6.xx). For an update from version 3.xx to 5.xx, please contact your sales representative. Version-specific license key

Software - PC WORX EXPRESS - 2988670

PC WORX EXPRESS is a piece of easy-to-operate engineering software. Class 100 and class 1000 modular small-scale controllers as well as the PC WORX SRT software controller with IEC-61131 programming languages ST and LD are supported. Free programming version without licensing mechanism, max. 128 kbyte of input and output data.

14 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere