Listă de produse carcasă cu profil extrudat UM-BASIC

Filtru

23 rezultate

Components of electronic housing - UM-BASIC/PRO 108 COVER-L KMGY - 2202021

Lateral element (left) with mounting foot for DIN rails for UM-PRO profiles with a PCB width of 108 mm

Components of electronic housing - UM-BASIC/PRO 108 COVER-R KMGY - 2202022

Lateral element (right) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 108 mm

Components of electronic housing - UM-BASIC/PRO 122 COVER-L KMGY - 2202045

Lateral element (left) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 122 mm

Components of electronic housing - UM-BASIC/PRO 122 COVER-R KMGY - 2202046

Lateral element (right) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 122 mm

Components of electronic housing - UM-BASIC/PRO 72 COVER-L KMGY - 2202018

Lateral element (left) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 72 mm

Components of electronic housing - UM-BASIC/PRO 72 COVER-R KMGY - 2202019

Lateral element (right) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 72 mm

Electronic housing - UM-BASIC/PRO A/U 73 CM - 2202036

Panel mounting base, Cover, Color: transparent, Width: 73 mm, Length: 1000 mm, Height: 63.2 mm, Note: max. length of the cover = PCB length = 19 mm

Electronic housing - UM-BASIC/PRO A/U 92 CM - 2202037

Panel mounting base, Cover, Color: transparent, Width: 92 mm, Length: 1000 mm, Height: 34 mm, Note: max. length of the cover = PCB length = 19 mm

23 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere