Listă de produse corpuri de iluminat PLD pentru mașină

Filtru

33 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Mai multe opțiuni
    Închidere

    Approval



facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEGREE_OF_PROTECTION_CBX_STR, helpText=, helpImageUrl=]

Degree of protection

facetDefinition[facetId=PIM_FAC_LENGTH_STR, helpText=, helpImageUrl=]

LED machine light - PLD M 160 W-95/105 196 - 2702475

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 95 °/105 °, Color temperature 5800 K, Length 196 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 336 - 2702476

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 95 °/105 °, Color temperature 5800 K, Length 336 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 616 - 2702477

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 95 °/105 °, Color temperature 5800 K, Length 616 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 896 - 2702478

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 95 °/105 °, Color temperature 5800 K, Length 896 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 160 W-95/105 1176 - 2702479

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 95 °/105 °, Color temperature 5800 K, Length 1176 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories

LED machine light - PLD M 260 W-85/95 190/D40 - 2702480

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 85 °/95 °, Color temperature 5000 K, Length 190 mm, Diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, Resistant to coolants and lubricants

LED machine light - PLD M 260 W-85/95 365/D40 - 2702481

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 85 °/95 °, Color temperature 5000 K, Length 365 mm, Diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, Resistant to coolants and lubricants

LED machine light - PLD M 260 W-85/95 540/D40 - 2702482

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 85 °/95 °, Color temperature 5000 K, Length 540 mm, Diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, Resistant to coolants and lubricants

LED machine light - PLD M 260 W-85/95 715/D40 - 2702483

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 85 °/95 °, Color temperature 5000 K, Length 715 mm, Diameter 40 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, Resistant to coolants and lubricants

LED machine light - PLD M 260 W-75/95 370/D70 - 2702484

LED machine light, 24 V DC, Degree of protection IP67, Emission angle 75 °/95 °, Color temperature 5000 K, Length 370 mm, Diameter 70 mm, M12 connector, Light housing: Anodized aluminum, Pane: Single-pane safety glass (ESG, thermally toughened float glass), pivoting, Resistant to coolants and lubricants

33 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere