Listă de produse PLD lumini pentru tablouri de distribuție din clasa 400

Filtru

10 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

LED enclosure light - PLD E 400 W 250 - 2702221

LED enclosure light, 24 V DC, color temperature 5000 K, length 250 mm, pivoting, can be switched in series, including mounting accessories

LED enclosure light - PLD E 400 W 375 - 2702222

LED enclosure light, 24 V DC, color temperature 5000 K, length 375 mm, pivoting, can be switched in series, including mounting accessories

LED enclosure light - PLD E 400 W 500 - 2702223

LED enclosure light, 24 V DC, color temperature 5000 K, length 500 mm, pivoting, can be switched in series, including mounting accessories

Door position switch - PLD E 400-DS-3,0/FS/0,6 - 2702336

Door position switch with 3 m cable with open cable end and 0.6 m cable with M8 socket (Snap-in), including mounting accessories

Door position switch - PLD E 400-DS-MS/1,0-FS/0,6 - 2702337

Door position switch with 1 m cable with M8 plug and 0.6 m cable with M8 socket (Snap-in), including mounting accessories

Mounting material - PLD E 400-ME MM - 2702312

Set for magnetic mounting of class 400 PLD enclosure lights

Mounting material - PLD E 400-ME SM - 2702313

Set for screw mounting of class 400 PLD enclosure lights, including screws and washers

Mounting material - PLD E 400-ME CM - 2702314

Set consisting of two clip retainers for class 400 PLD enclosure lights (replacement part)

Mains plug - PLD E 400-PS/1AC/24DC/12W - 2702435

Plug-in power supply unit for class 400 LED enclosure lights, including country-specific plug adapters for Europe, Great Britain, USA and Australia; max. output voltage 12 W

Mains plug - PLD E 400-PS/1AC/24DC/30W - 2702436

Plug-in power supply unit for class 400 LED enclosure lights, including country-specific plug adapters for Europe, Great Britain, USA and Australia; max. output voltage 30 W

10 rezultatele
 

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere