Listă de produse conectori cablaj imprimat

Filtru

9.139 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Mai multe opțiuni
    Închidere

    Approval



facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UL_CBX_STR, helpText=, helpImageUrl=]

Nominal voltage IN (UL)

  • Mai multe opțiuni
    Închidere

    Nominal voltage IN (UL)



facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_CURRENT_UL_CBX_STR, helpText=, helpImageUrl=]

Nominal current IN (UL)

  • Mai multe opțiuni
    Închidere

    Nominal current IN (UL)



facetDefinition[facetId=PIM_FAC_RATED_CURRENT_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PITCH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_SYSTEM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONTACT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_MATERIAL_CONTACT_SURFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_LOCKING_TYPE_CBX_STR, helpText=, helpImageUrl=]

Type of locking

  • Mai multe opțiuni
    Închidere

    Type of locking



facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_DIRECTION_STR, helpText=, helpImageUrl=]

Plug - DFK-IPC 16/ 2-ST-10,16 - 1703690

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Silver

Plug - DFK-IPC 16/ 2-STF-10,16 - 1703771

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Silver

Plug - DFK-IPC 16/ 2-STF-SH-10,16 - 1703933

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Silver

Plug - DFK-IPC 16/ 3-ST-10,16 - 1703700

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Silver

Plug - DFK-IPC 16/ 3-STF-10,16 - 1703784

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Silver

Printed-circuit board connector - DFK-IPC 16/ 3-STF-10,16 EF - 1765667

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Tin

Plug - DFK-IPC 16/ 3-STF-SH-10,16 - 1703946

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Silver

Plug - DFK-IPC 16/ 4-ST-10,16 - 1703713

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Silver

Plug - DFK-IPC 16/ 4-STF-10,16 - 1703797

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Silver

Plug - DFK-IPC 16/ 4-STF-SH-10,16 - 1703959

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Silver

9.139 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere