Listă de produse carcase ale componentei ME

Filtru

343 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Mai multe opțiuni
    Închidere

    Approval



facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

Mounting base housing - ME 90 UT KMGY - 2200279

Component housing, length: 99 mm, with vents, Lower part, Cross connection: without bus connector, color: light gray, width: 90 mm, height: 114.5 mm, number of positions cross connector: not relevant

Mounting base housing - ME 67,5 UT/FE KMGY - 2200535

Component housing, length: 99 mm, with vents, Lower part, Cross connection: without bus connector, color: light gray, width: 67.5 mm, height: 114.5 mm, number of positions cross connector: not relevant

Mounting base housing - ME 90 UT/FE KMGY - 2200536

DIN rail housing, length: 99 mm, with vents, Lower part, Cross connection: without bus connector, color: light gray, width: 90 mm, height: 114.5 mm, number of positions cross connector: not relevant

Upper part of housing - ME 12,5 OTU-MKDSO GN - 2278856

Component housing, length: 99 mm, Upper part, color: green, width: 12.5 mm, height: 38.5 mm

Upper part of housing - ME 17,5 OTU-MKDSO GN - 2278872

Component housing, length: 99 mm, Upper part, color: green, width: 17.5 mm, height: 38.5 mm

Upper part of housing - ME 22,5 OTU-MKDSO GN - 2278966

Component housing, length: 99 mm, Upper part, color: green, width: 22.5 mm, height: 38.5 mm

Upper part of housing - ME 45 OTU-MKDSO GN - 2279826

Component housing, length: 99 mm, Upper part, color: green, width: 45 mm, height: 38.5 mm

Mounting base housing - ME 22,5 F-UT BUS/ 5+2 GN - 2706014

Component housing, length: 99 mm, with vents, Lower part, Cross connection: integrated bus connector, color: green, width: 22.5 mm, height: 106 mm, number of positions cross connector: 5+2

Mounting base housing - ME 22,5 F-UTG BUS/ 5+2 GN - 2706027

Component housing, length: 99 mm, without vents, Lower part, Cross connection: integrated bus connector, color: green, width: 22.5 mm, height: 106 mm, number of positions cross connector: 5+2

Mounting base housing - ME 22,5 F-UT BUS/10+2 GN - 2706030

Component housing, length: 99 mm, with vents, Lower part, Cross connection: integrated bus connector, color: green, width: 22.5 mm, height: 106 mm, number of positions cross connector: 10+2

343 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere