Listă de produse carcase ale componentei ME

Filtru

318 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Mai multe opțiuni
    Închidere

    Approval



Electronic housing - ME 90 UT KMGY - 2200279

Component housing with vents, Lower part, Cross connection: without bus connector, Color: light gray, Width: 90 mm, Constructional height: 114.5 mm, Number of positions cross connector: not relevant

Electronic housing - ME 67,5 UT/FE KMGY - 2200535

Component housing with vents, Lower part, Cross connection: without bus connector, Color: light gray, Width: 67.5 mm, Constructional height: 114.5 mm, Number of positions cross connector: not relevant

Electronic housing - ME 90 UT/FE KMGY - 2200536

Component housing with vents, Lower part, Cross connection: without bus connector, Color: light gray, Width: 90 mm, Constructional height: 114.5 mm, Number of positions cross connector: not relevant

Electronic housing - ME 12,5 OTU-MKDSO GN - 2278856

Component housing, Upper part, Color: green, Width: 12.5 mm, Constructional height: 38.5 mm

Electronic housing - ME 17,5 OTU-MKDSO GN - 2278872

Component housing, Upper part, Color: green, Width: 17.5 mm, Constructional height: 38.5 mm

Electronic housing - ME 22,5 OTU-MKDSO GN - 2278966

Component housing, Upper part, Color: green, Width: 22.5 mm, Constructional height: 38.5 mm

Electronic housing - ME 45 OTU-MKDSO GN - 2279826

Component housing, Upper part, Color: green, Width: 45 mm, Constructional height: 38.5 mm

Electronic housing - ME 22,5 F-UT BUS/ 5+2 GN - 2706014

Component housing with vents, Lower part, Cross connection: integrated bus connector, Color: green, Width: 22.5 mm, Constructional height: 106 mm, Number of positions cross connector: 5+2

Electronic housing - ME 22,5 F-UTG BUS/ 5+2 GN - 2706027

Component housing without vents, Lower part, Cross connection: integrated bus connector, Color: green, Width: 22.5 mm, Constructional height: 106 mm, Number of positions cross connector: 5+2

Electronic housing - ME 22,5 F-UT BUS/10+2 GN - 2706030

Component housing with vents, Lower part, Cross connection: integrated bus connector, Color: green, Width: 22.5 mm, Constructional height: 106 mm, Number of positions cross connector: 10+2

318 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere