Listă de produse fibră optică

Filtru

19 rezultate

Fiber optic - HS LC-V-D3/ R2XC1-5,08 - 2202311

Light guides, can be used for the BC housing range (housing must be processed), color: transparent

Fiber optic - HS LC-V-D3/ R3XC1-5,08 - 2202312

Light guides, can be used for the BC housing range (housing must be processed), color: transparent

Fiber optic - HS LC-H-D3/ R1XC1 - 2202313

Light guides, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed), color: transparent

Fiber optic - HS LC-H-5X2/ R1XC1 - 2202314

Light guides, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed), color: transparent

Fiber optic - HS LC-H-D3/ R2XC1-5,08 - 2202315

Light guides, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed), color: transparent

Fiber optic - HS LC-H-D2/ R2XC1-2,54 - 2202316

Light guides, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed), color: transparent

Fiber optic - HS LC-H-D2/ R2XC2-2,54 - 2202317

Light guides, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed), color: transparent

Fiber optic - HS LC-H-D2/ R2XC5-2,54 - 2202318

Light guides, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed), color: transparent

Fiber optic - HS LC-H-D2/ R2XC10-2,54 - 2202319

Light guides, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed), color: transparent

Fiber optic - HS LC-H-D2/ R4XC2-2,54 - 2202320

Light guides, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed), color: transparent

19 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere