Listă de produse carcasă cu profil HC-ALU

Filtru

33 rezultate

Electronic housing - HC-ALU 6-53,5 PROFILE 100 - 2200887

Profile housing, length: 100 mm, Lower part, color: aluminum color, width: 74 mm, height: 32.8 mm

Electronic housing - HC-ALU 6-53,5 PROFILE 150 - 2200888

Profile housing, length: 150 mm, Lower part, color: aluminum color, width: 74 mm, height: 32.8 mm

Electronic housing - HC-ALU 6-53,5 PROFILE 200 - 2200889

Profile housing, length: 200 mm, Lower part, color: aluminum color, width: 74 mm, height: 32.8 mm

Electronic housing - HC-ALU 6-53,5 PROFILE 1000 - 2200890

Profile housing, length: 1000 mm, Lower part, color: aluminum color, width: 74 mm, height: 32.8 mm

End cover - HC-ALU 6-53,5 COVER GY - 2200891

Profile housing, length: 15 mm, Side part, color: gray, width: 77.4 mm, height: 36.2 mm

Electronic housing - HC-ALU 6-78 PROFILE 100 - 2200892

Profile housing, length: 100 mm, Lower part, color: aluminum color, width: 98.5 mm, height: 32.8 mm

Electronic housing - HC-ALU 6-78 PROFILE 150 - 2200893

Profile housing, length: 150 mm, Lower part, color: aluminum color, width: 98.5 mm, height: 32.8 mm

Electronic housing - HC-ALU 6-78 PROFILE 200 - 2200894

Profile housing, length: 200 mm, Lower part, color: aluminum color, width: 98.5 mm, height: 32.8 mm

Electronic housing - HC-ALU 6-78 PROFILE 1000 - 2200895

Profile housing, length: 1000 mm, Lower part, color: aluminum color, width: 98.5 mm, height: 32.8 mm

End cover - HC-ALU 6-78 COVER GY - 2200896

Profile housing, length: 15 mm, Side part, color: gray, width: 101.9 mm, height: 36.2 mm

33 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere