Listă de produse instalare pe fibră optică

Filtru

150 rezultate

FO connectors - PSM-SET-SCRJ-DUP/2-HCS - 2313070

SC-RJ connector set for PCF fiber, for self-assembly, consisting of 2 duplex quick mounting connectors with bend protection, for a single wire diameter of 2.9 mm

Assembly tool - PSM-HCS-CLEAVETOOL/SCRJ - 2313122

Fiber cleaving tool for PCF fibers, pin assignment: SC-RJ or SC duplex for the assembly of SC quick mounting connectors, supplements PSM-PCF-KONFTOOL...

FO cable - FL FOC PN-B-980/1000 - 2313397

PROFINET polymer fiber cable, duplex 980 μm/1000 μm, heavy-weight design, for installation in stationary systems and machines, by the meter, without male connector

FO cable - FL FOC PN-C-FLEX-980/1000 - 2313407

PROFINET polymer fiber cable, duplex, 980/1000 μm, heavy-weight highly flexible design, for flexible cable conduit applications, by the meter, without connector

FO connectors - PSM-SET-SCRJ-DUP/2-HCS/PN - 2313546

SC-RJ connector set for standard PROFINET PCF fiber cables with 2.2 mm diameter of the individual elements. Consisting of 2 duplex quick mounting connectors with bend protection for self-assembly.

FO cable - FL FOC PN-B-HCS-200/230 - 2313766

PROFINET PCF fiber cable, duplex 200 μm / 230 μm, for installation in stationary systems and machines, type B, PVC outer sheath, sold by the meter without plug

FO connectors - PSM-SET-SC-DUPLEX/2-HCS/PN - 2313779

SC duplex connector set for standard PROFINET PCF fiber cables with 2.2 mm diameter of the individual elements. Consisting of 2 duplex quick mounting connectors with bend protection for self-assembly.

FO connectors - PSM-SET-B-FOC/4-HCS/PN - 2313782

B-FOC (ST) connector set for standard PROFINET PCF fiber cables with 2.2 mm diameter of the individual elements. Consisting of 4 quick mounting connectors with bend protection for self-assembly.

Assembly tool - PSM-HCS-KONFTOOL/B-FOC - 2708465

HCS assembly kit for B-FOC(ST) quick mounting connectors, including stripping blade, stripping pliers, aramide yarn scissors, fiber stripper, microscope, fiber cleaving tool for standard HCS and HCS GI fibers, four B-FOC(ST) connectors for standard HCS fiber, and documentation

Assembly tool - PSM-HCS-CLEAVETOOL/B-FOC - 2708478

Fiber cleaving tool for PCF fibers, pin assignment: B-FOC (ST) for the assembly of B-FOC quick mounting connectors, supplements PSM-PCF-KONFTOOL...

150 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere