Listă de produse carcase goale cu capac

Filtru

27 rezultate

facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEPTH_STR, helpText=, helpImageUrl=]

Terminal box - E PE A 55X55X37 - 0899335

Terminal box, material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 55 mm x 55 mm x 37 mm, type of locking: Screw-on cover

Terminal box - E PE A 55X55X59 - 0899336

Terminal box, material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 55 mm x 55 mm x 59 mm, type of locking: Screw-on cover

Terminal box - E PE A 75X80X56 - 0899337

Terminal box, material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 75 mm x 80 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PE A 75X80X75 - 0899338

Terminal box, material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 75 mm x 80 mm x 75 mm, type of locking: Screw-on cover

Terminal box - E PE A 75X110X56 - 0899339

Terminal box, material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 75 mm x 110 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PE A 75X110X75 - 0899340

Terminal box, material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 75 mm x 110 mm x 75 mm, type of locking: Screw-on cover

Terminal box - E PE A 75X160X56 - 0899341

Terminal box, material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 75 mm x 160 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PE A 75X160X75 - 0899342

Terminal box, material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 75 mm x 160 mm x 75 mm, type of locking: Screw-on cover

Terminal box - E PE A 75X190X56 - 0899343

Terminal box, material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 75 mm x 190 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PE A 75X190X75 - 0899344

Terminal box, material: Polyester fiberglass reinforced, squirrell gray RAL 7000, 75 mm x 190 mm x 75 mm, type of locking: Screw-on cover

27 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere