Listă de produse distribuitoare

Filtru

12 rezultate

Splice box - FOC-PP-SB-ST:6 - 1411903

DIN rail splice box, without pigtails, for 12x ST simplex

Splice box - FOC-PP-SB-SC:6 - 1411902

DIN rail splice box, without pigtails, for 6x SC duplex

Splice box - FOC-PP-SB-LC:6 - 1411901

DIN rail splice box, without pigtails, for 6x LC duplex

Splice box - FOC-FDX20-PP-E2D6-OSA-PT9 - 1019680

DIN rail splice box, fully mounted ready to splice, for 6x E2000® (OS2 APC)

Protective covers - VS-SCRJ-PC-BK - 1417840

Protective covers, degree of protection: IP67, material: PA, color: black

Sleeve connector set - VC-M-T2/10() S822 NZ:TS02 - 1623598

Sleeve housing with EMC coating and conductive seal, with metric cable entry, locking screws with cylinder head, type 2

Splice box - FOC-PP-SB-LC:6-OM2-PT - 1420318

DIN rail splice box, mounted completely ready to splice, for 6x LC duplex

FO patch cable - FOC-ST:A-ST:A-GB07/10,0 - 1420807

Assembled FO cable, break out cable, single mode fiberglass 9/125 μm, connector: B-FOC (ST) / B-FOC (ST), protection type: IP20, for installation in cable ducts or control cabinets, length: 10 m

Crimp contact - CK2,5-M-2,5 AG - 1409207

Circular connectors (cable-side), Crimp contact, Max. conductor cross section: 2.5 mm², Connection method: Crimp connection, Type of contact: Pin

Crimp contact - CK2,5-M-4 AG - 1409208

Circular connectors (cable-side), Crimp contact, Max. conductor cross section: 4 mm², Connection method: Crimp connection, Type of contact: Pin

12 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere