Listă de produse tehnologii de conectare la curent continuu

Filtru

66 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Connector - PV-CF-S 2,5-6 (+) - 1774674

Photovoltaic connector, Nominal current: 40 A, Nom. voltage: 1100 V, Connection type: Spring-cage, Color: black, Can only be released using a tool

Connector - PV-CM-S 2,5-6 (-) - 1774687

Photovoltaic connector, Nominal current: 40 A, Nom. voltage: 1100 V, Connection type: Spring-cage, Color: black, Can only be released using a tool

Connector - PV-C1F-S 2,5-6 (+) - 1789821

Photovoltaic connector, Nominal current: 40 A, Nom. voltage: 1500 V, Connection type: Spring-cage, Color: black, Can only be released using a tool

Connector - PV-C1M-S 2,5-6 (-) - 1789834

Photovoltaic connector, Nominal current: 40 A, Nom. voltage: 1500 V, Connection type: Spring-cage, Color: black, Can only be released using a tool

Connector - PV-CF-S 6-16 (+) - 1790784

Photovoltaic connector, Nominal current: 65 A, Nom. voltage: 1500 V, Connection type: Spring-cage, Color: black, Can only be released using a tool

Connector - PV-CM-S 6-16 (-) - 1790797

Photovoltaic connector, Nominal current: 65 A, Nom. voltage: 1500 V, Connection type: Spring-cage, Color: black, Can only be released using a tool

Photovoltaic connector - PV-FT-CF-C-2,5-235-BU-FE - 1804097

Photovoltaic connector, Nominal current: 27 A, Nom. voltage: 1500 V, Connection type: Crimp, Color: black, Can only be released using a tool

Photovoltaic connector - PV-FT-CM-C-2,5-235-RD-FE - 1804107

Photovoltaic connector, Nominal current: 27 A, Nom. voltage: 1500 V, Connection type: Crimp, Color: black, Can only be released using a tool

Photovoltaic connector - PV-FT-CF-C-2,5-130-BU - 1805135

Photovoltaic connector, Nominal current: 27 A, Nom. voltage: 1500 V, Connection type: Crimp, Color: black, Can only be released using a tool

Photovoltaic connector - PV-FT-CM-C-2,5-130-RD - 1805148

Photovoltaic connector, Nominal current: 27 A, Nom. voltage: 1500 V, Connection type: Crimp, Color: black, Can only be released using a tool

66 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere