Listă de produse tehnologii de conectare la curent continuu

Filtru

66 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Connector - PV-CF-S 2,5-6 (+) - 1774674

Photovoltaic connector, Connector, Housing material: PPE, color: black, number of positions: 1, Min. wire cross section: 2.5 mm², Max. conductor cross section: 6 mm², Rated current: 27 A, Connection method: Spring-cage connection, Type of contact: Socket. can only be released using a tool

Connector - PV-CM-S 2,5-6 (-) - 1774687

Photovoltaic connector, Connector, Housing material: PPE, color: black, number of positions: 1, Min. wire cross section: 2.5 mm², Max. conductor cross section: 6 mm², Rated current: 27 A, Connection method: Spring-cage connection, Type of contact: Pin. can only be released using a tool

Connector - PV-C1F-S 2,5-6 (+) - 1789821

Photovoltaic connector, Connector, Housing material: PPE, color: black, number of positions: 1, Min. wire cross section: 2.5 mm², Max. conductor cross section: 6 mm², Rated current: 27 A, Connection method: Spring-cage, Type of contact: Socket. can only be released using a tool

Connector - PV-C1M-S 2,5-6 (-) - 1789834

Photovoltaic connector, Connector, Housing material: PPE, color: black, number of positions: 1, Min. wire cross section: 2.5 mm², Max. conductor cross section: 6 mm², Rated current: 27 A, Connection method: Spring-cage, Type of contact: Pin. can only be released using a tool

Connector - PV-CF-S 6-16 (+) - 1790784

Photovoltaic connector, Connector, Housing material: PPE, color: black, number of positions: 0, Min. wire cross section: 6 mm², Max. conductor cross section: 16 mm², Rated current: 40 A, Connection method: Spring-cage, Type of contact: Socket. can only be released using a tool

Connector - PV-CM-S 6-16 (-) - 1790797

Photovoltaic connector, Connector, Housing material: PPE, color: black, number of positions: 0, Min. wire cross section: 6 mm², Max. conductor cross section: 16 mm², Rated current: 40 A, Connection method: Spring-cage, Type of contact: Pin. can only be released using a tool

Photovoltaic connector - PV-FT-CF-C-2,5-235-BU-FE - 1804097

Photovoltaic connector, Photovoltaic connector, Housing material: PPE, color: black, number of positions: 1, Min. wire cross section: 2.5 mm², Rated current: 27 A, Connection method: Crimp, Type of contact: Socket, Cable length: 235. can only be released using a tool

Photovoltaic connector - PV-FT-CM-C-2,5-235-RD-FE - 1804107

Photovoltaic connector, Photovoltaic connector, color: black, number of positions: 1, Min. wire cross section: 2.5 mm², Rated current: 27 A, Connection method: Crimp, Type of contact: Pin, Cable length: 235. can only be released using a tool

Photovoltaic connector - PV-FT-CF-C-2,5-130-BU - 1805135

Photovoltaic connector, Photovoltaic connector, Housing material: PPE, color: black, Min. wire cross section: 2.5 mm², Rated current: 27 A, Connection method: Crimp, Type of contact: Socket, Cable length: 130. can only be released using a tool

Photovoltaic connector - PV-FT-CM-C-2,5-130-RD - 1805148

Photovoltaic connector, Photovoltaic connector, Housing material: PPE, color: black, Min. wire cross section: 2.5 mm², Rated current: 27 A, Connection method: Crimp, Type of contact: Pin, Cable length: 130. can only be released using a tool

66 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere