Listă de produse carcase D7

Filtru

49 rezultate

facetDefinition[facetId=PIM_FAC_PROTECTIVE_COVER_INTEGRATED_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_HOUSING_MATERIAL_CBX_STR, helpText=, helpImageUrl=]

Housing material

facetDefinition[facetId=PIM_FAC_GLAND_INTEGRATED_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_HOUSING_TYPE_CBX_STR, helpText=, helpImageUrl=]

Housing type

  • Mai multe opțiuni
    Închidere

    Housing type



facetDefinition[facetId=PIM_FAC_DIRECTION_OF_CABLE_OUTLET_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_LOCKING_TYPE_CBX_STR, helpText=, helpImageUrl=]

Type of locking

facetDefinition[facetId=PIM_FAC_NUMBER_OF_CABLE_OUTLETS_STR, helpText=, helpImageUrl=]
nou

Housing - HC-HPR-D07-BAFH-EMR-BK - 1424635

Angled panel mounting base D7, For screw locking, Material: Zinc die-cast, Height: 41.5 mm, Cable gland: none, protective cover: no, Railway applications, for increased environmental and EMC requirements, Series HPR

Preț:
nou

Protective covers - HC-HPR-D07-BCSWH-EM-BK - 1424636

Protective cover D7, with screw locking, Material: Zinc die-cast, Height: 28.5 mm, Cable gland: none, Railway applications, for increased environmental and EMC requirements, Series HPR

Preț:
nou

Housing - HC-HPR-D07-BFH-EMR-BK - 1424637

Panel mounting base, straight D7, Material: Zinc die-cast, Height: 24.3 mm, Cable gland: none, protective cover: no, Railway applications, for increased environmental and EMC requirements, Series HPR

Preț:
nou

Housing - HC-HPR-D07-HLWH-1TTM20-EM-BK - 1424638

Sleeve housing D7, with hexagonal slotted-head screw, Material: Zinc die-cast, cable outlets: 1, straight, Height: 54.9 mm, Cable gland: none, gland: no, 1x M20, Railway applications, for increased environmental and EMC requirements, Series HPR

Preț:
nou

Housing - HC-HPR-D07-HHWH-1TTM25-EM-BK - 1424639

Sleeve housing D7, with hexagonal slotted-head screw, Material: Zinc die-cast, cable outlets: 1, straight, Height: 60 mm, Cable gland: none, gland: no, 1x M25, protective cover: no, Railway applications, for increased environmental and EMC requirements, Series HPR

Preț:
nou

Housing - HC-HPR-D07-SHFH-1SSM20-EMR-BK - 1424641

Box mounting bases D7, Material: Zinc die-cast, cable outlets: 1, lateral, Height: 41.5 mm, Cable gland: none, gland: no, 1x M20, protective cover: no, Railway applications, for increased environmental and EMC requirements, Series HPR

Preț:

Housing - HC-STA-D07-HHFS-1TGM20-PL-BK - 1419255

Sleeve housing D7, for single locking latch, Material: PA, cable outlets: 1, straight, Height: 77.6 mm, Cable gland: with, gland: no, 1x M20, Standard

Housing - HC-STA-D07-HHFS-1TGM25-PL-BK - 1419256

Sleeve housing D7, for single locking latch, Material: PA, cable outlets: 1, straight, Height: 81.8 mm, Cable gland: with, gland: no, 1x M25, Standard

Housing - HC-STA-D07-HHFS-1SGM20-PL-BK - 1419257

Sleeve housing D7, for single locking latch, Material: PA, cable outlets: 1, lateral, Height: 54.5 mm, Cable gland: with, gland: no, 1x M20, Standard

Housing - HC-STA-D07-HHFS-1SGM25-PL-BK - 1419258

Sleeve housing D7, for single locking latch, Material: PA, cable outlets: 1, lateral, Height: 58 mm, Cable gland: with, gland: no, 1x M25, Standard

49 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere