Listă de produse profile de acoperire

Filtru

66 rezultate

Cover profile - AP 2 METER - 5022627

Cover profile, for covering terminal strips, snaps onto cover profile carrier AP 2-TU, can be marked with insert strip AP-ES. Cover profile carriers should be placed at the ends and at intervals of approx. 40 cm. Length: 1 m

Cover profile - AP 2 CM - 5022889

Cover profile for covering terminal strips, snaps onto cover profile carrier AP 2-TU, can be labeled with insert strip AP-ES. A cover profile carrier is to be positioned at the ends and at intervals of approx. 40 cm. Maximum supply length: As per customer order

Cover profile carrier - AP 2-TU - 5022630

Cover profile carrier for mounting on NS 32 or NS 35/7.5 DIN rail for attaching the cover profile AP 2.2 mm thick

Cover profile carrier - AP 2-TU KS - 3034372

Sealable cover profile, for mounting on NS 35/7,5 DIN rail and for fixing the cover profile AP 2, with plastic knurled nut M5, space requirement: 2 mm

Cover profile - AP 3 METER - 5022643

Cover profile, for covering terminal strips, snaps onto cover profile carrier AP 3-TU, AP 3-TNS 35, can be marked with insert strip AP-ES. Cover profile carriers should be placed at the ends and at intervals of approx. 40 cm. Length: 1 m

Cover - AP 3-TNS 32 - 5022669

Sealable cover profile, for mounting on NS 32 DIN rail and for fixing the cover profile AP 3, with plastic knurled nut M5, space requirement: 13 mm

Cover - AP 3-TNS 35 - 5022672

Sealable cover profile, for mounting on NS 35/7.5 DIN rail and for fixing the cover profile AP 3, with plastic knurled nut M5, space requirement: 13 mm

Cover profile - AP 3 CM - 5022876

Cover profile for covering terminal strips, snaps onto AP 3-TU, AP 3-TNS 35 cover profile carriers, can be labeled with AP-ES insert strip. A cover profile carrier is to be positioned at the ends and at intervals of around approx. 40 cm. Supply length: As per customer order

Cover profile - AP 3 36MM LANG M.BOHR. - 5405851

Cover profile, 36 mm long, with mounting hole

Cover profile carrier - AP 3-TU - 5022656

Cover profile carrier for mounting on NS 32 or NS 35/7.5 DIN rail for attaching the cover profile AP 3.2 mm thick

66 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere