Listă de produse tehnologii de conectare pentru module FV

Filtru

10 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

PV-JB 2,5/ 1-R 50 PXC - 1705131

Photovoltaic connection element, nominal current: 15 A, nom. voltage: 1000 V, width: 40.4 mm, connection method: Spring-cage, color: black. Only with Huber & Suhner RADOX® Solar (TÜV) solar cable

PV-JB 2,5/ 1-L 50 PXC - 1705132

Photovoltaic connection element, nominal current: 15 A, nom. voltage: 1000 V, width: 40.4 mm, connection method: open cable end, color: black. Only with Huber & Suhner RADOX® Solar (TÜV) solar cable

PCB terminal block - PT-SG/ 1 8X0,1-2 THR2,1 R24 - 1841830

PCB terminal block without insulating housing for contacting, e.g., flat-ribbon conductors, contact pins or PCBs, nominal current: 41 A, 1-pos., connection method: spring connection, mounting: THT/THR, user information on THT/THR technology can be found under “Downloads”

PCB terminal block - PT-SG/ 1 8X0,1-2 THR2,9 R24 - 1841843

PCB terminal block without insulating housing for contacting, e.g., flat-ribbon conductors, contact pins or PCBs, nominal current: 41 A, 1-pos., connection method: spring connection, mounting: THT/THR, user information on THT/THR technology can be found under “Downloads”

Single PCB terminal block - PTSPL-6/1-2X2 2,9 R32 - 1704837

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Single PCB terminal block - PTSPL-6/1-2X2 2,1 R32 - 1704836

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Single PCB terminal block - PTSPLO-6/1-2X2 2,1 R32 - 1705081

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Single PCB terminal block - PTSPLO-6/1-2X2 2,9 R32 - 1705085

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

10 rezultatele
 

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere