Listă de produse configurare, monitorizare şi diagnosticare

Filtru

10 rezultate

facetDefinition[facetId=PIM_FAC_SOFTWARE_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPLICATION_TYPE_OF_THE_SOFTWARE_CBX_STR_AND, helpText=, helpImageUrl=]

Application type of the software

  • Mai multe opțiuni
    Închidere

    Application type of the software



Software - DIAG+ - 2730307

Diag+, diagnostics software, for INTERBUS networks, area of application: Startup, maintenance and, for example, for integration in control desk software, can be integrated in 32 bit applications (ActiveX-capable)

Software - DIAG+ CPY - 2730404

The Diag+ copy license enables the installation and parallel use of the Diag+ software on multiple workstations. It is a workstation license. A workstation full license is also required.

Software - DIAG+ DEMO - 2730734

Diag+, diagnostics software (Demo version with limited scope of functions), for INTERBUS networks, area of application: Startup, maintenance and, for example, for integration in control desk software, can be integrated in 32 bit applications (ActiveX-capable)

Software - CONFIG+ - 2868059

Config+ full version for configuration and diagnostics of an INTERBUS system

Software - CONFIG+ CPY - 2868062

The Config+ copy license enables the installation and parallel use of the Config+ software on multiple workstations. A single-user full license is also required. It is a workstation license

Software - CONFIG+ DEMO - 2868046

Config+ demo version with restricted range of function (it is not possible to save projects)

Software - DIAG+ NETSCAN - 2868075

Diag+ NetScan full version, for cyclic and simultaneous network diagnostics

Software - DIAG+ NETSCAN CPY - 2868088

The Diag+ NetScan copy license enables the installation and parallel use of the Diag+ NetScan software on multiple workstations. It is a workstation license. A workstation full license is also required.

Software - DIAG+ NETSCAN DEMO - 2868091

Diag+ NetScan-Demo, limited scope of functions (cannot open or save projects)

Software - AX SW SUITE DEMO - 2985660

The automation software suite is a comprehensive collection of software tools designed to complement each other, for the Automation Worx automation system, which consists of PC WORX, PC WORX EXPRESS, DIAG+, DIAG+ Netscan, CONFIG+, VISU+, WEBVISIT, AX OPC SERVER

10 rezultatele
 

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere