Listă de produse pentru conexiuni cu şurub ale cablurilor standard

Filtru

425 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Mai multe opțiuni
    Închidere

    Approval



facetDefinition[facetId=PIM_FAC_THREAD_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_MATERIAL_CBX_STR, helpText=, helpImageUrl=]

Material

Screw plug - A-INSP-M12-68N-P-BK - 1045816

Screw plug, cable gland material: PA x 1.5, color: jet black RAL 9005, with O-ring

Screw plug - A-INSP-M12-68N-P-LG - 1045815

Screw plug, cable gland material: PA x 1.5, color: lightgrey RAL 7035, with O-ring

Screw plug - A-INSP-M16-68N-P-BK - 1045817

Screw plug, cable gland material: PA x 1.5, color: jet black RAL 9005, with O-ring

Screw plug - A-INSP-M16-68N-P-LG - 1045818

Screw plug, cable gland material: PA x 1.5, color: lightgrey RAL 7035, with O-ring

Cable gland - G-INS-M16-T68N-PNES-LG - 1424470

Cable gland, cable gland material: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: M16 x 1.5, color: lightgrey RAL 7035

Cable gland - G-INS-M20-M68N-PNES-LG - 1424471

Cable gland, cable gland material: PA, external cable diameter 10 mm ... 14 mm, shielding: no, connecting thread: M20 x 1.5, color: lightgrey RAL 7035

Cable gland - G-INS-M25-L68N-PNES-LG - 1424472

Cable gland, cable gland material: PA, external cable diameter 13 mm ... 18 mm, shielding: no, connecting thread: M25 x 1.5, color: lightgrey RAL 7035

Cable gland - G-INS-M32-L68N-PNES-LG - 1424473

Cable gland, cable gland material: PA, external cable diameter 18 mm ... 25 mm, shielding: no, connecting thread: M32 x 1.5, color: lightgrey RAL 7035

Cable gland - G-INS-M40-L68N-PNES-LG - 1424474

Cable gland, cable gland material: PA, external cable diameter 22 mm ... 32 mm, shielding: no, connecting thread: M40 x 1.5, color: lightgrey RAL 7035

Cable gland - G-INS-M16-T68N-PNES-GY - 1424475

Cable gland, cable gland material: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: M16 x 1.5, color: silver-gray RAL 7001

425 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere