Listă de produse pentru conexiuni cu şurub ale cablurilor standard

Filtru

485 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Mai multe opțiuni
    Închidere

    Approval



facetDefinition[facetId=PIM_FAC_THREAD_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_MATERIAL_CBX_STR, helpText=, helpImageUrl=]

Material

  • Mai multe opțiuni
    Închidere

    Material



nou

Cable gland - G-INS-M16-T68N-PNES-LG - 1424470

Cable gland, Cable gland material: PA, External cable diameter 4 mm ... 8 mm, Shielding: No, Connecting thread: M16, Color: lightgrey RAL 7035

nou

Cable gland - G-INS-M20-M68N-PNES-LG - 1424471

Cable gland, Cable gland material: PA, External cable diameter 10 mm ... 14 mm, Shielding: No, Connecting thread: M20, Color: lightgrey RAL 7035

nou

Cable gland - G-INS-M25-L68N-PNES-LG - 1424472

Cable gland, Cable gland material: PA, External cable diameter 13 mm ... 18 mm, Shielding: No, Connecting thread: M25, Color: lightgrey RAL 7035

nou

Cable gland - G-INS-M32-L68N-PNES-LG - 1424473

Cable gland, Cable gland material: PA, External cable diameter 18 mm ... 25 mm, Shielding: No, Connecting thread: M32, Color: lightgrey RAL 7035

nou

Cable gland - G-INS-M40-L68N-PNES-LG - 1424474

Cable gland, Cable gland material: PA, External cable diameter 22 mm ... 32 mm, Shielding: No, Connecting thread: M40, Color: lightgrey RAL 7035

nou

Cable gland - G-INS-M16-T68N-PNES-GY - 1424475

Cable gland, Cable gland material: PA, External cable diameter 4 mm ... 8 mm, Shielding: No, Connecting thread: M16

nou

Cable gland - G-INS-M20-M68N-PNES-GY - 1424476

Cable gland, Cable gland material: PA, External cable diameter 10 mm ... 14 mm, Shielding: No, Connecting thread: M20

nou

Cable gland - G-INS-M25-L68N-PNES-GY - 1424477

Cable gland, Cable gland material: PA, External cable diameter 13 mm ... 18 mm, Shielding: No, Connecting thread: M25

nou

Cable gland - G-INS-M32-L68N-PNES-GY - 1424478

Cable gland, Cable gland material: PA, External cable diameter 18 mm ... 25 mm, Shielding: No, Connecting thread: M32

nou

Cable gland - G-INS-M40-L68N-PNES-GY - 1424479

Cable gland, Cable gland material: PA, External cable diameter 22 mm ... 32 mm, Shielding: No, Connecting thread: M40

485 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere