Lista de produse plăci pentru intrarea cablurilor

Filtru

8 rezultate

Cable feed-through plates - MC-3/7-MULTI-67-PV-LG - 1415234

Cable feed-through plates, No. of conductors: 7, Length: 222 mm, Width: 92 mm, Height: 52.5 mm, External cable diameter: 1x 30 mm ... 60 mm , Color: gray

Cable feed-through plates - MC-3/7-MULTI-67-PVO-BK - 1415235

Cable feed-through plates, No. of conductors: 7, Length: 222 mm, Width: 92 mm, Height: 52.5 mm, External cable diameter: 1x 30 mm ... 60 mm , Color: black

Cable feed-through plates - MC-25/27-MULTI-67-PV-LG - 1415236

Cable feed-through plates, No. of conductors: 27, Length: 222 mm, Width: 92 mm, Height: 29.5 mm, External cable diameter: 13x 10 mm ... 14 mm , Color: gray

Cable feed-through plates - MC-25/27-MULTI-67-PVO-BK - 1415237

Cable feed-through plates, No. of conductors: 27, Length: 222 mm, Width: 92 mm, Height: 29.5 mm, External cable diameter: 13x 10 mm ... 14 mm , Color: black

Cable feed-through plates - MC-35/37-MULTI-67-PV-LG - 1415240

Cable feed-through plates, No. of conductors: 37, Length: 222 mm, Width: 92 mm, Height: 29.5 mm, External cable diameter: 4x 6 mm ... 10 mm , Color: gray

Cable feed-through plates - MC-35/37-MULTI-67-PVO-BK - 1415241

Cable feed-through plates, No. of conductors: 37, Length: 222 mm, Width: 92 mm, Height: 29.5 mm, External cable diameter: 4x 6 mm ... 10 mm , Color: black

Base plate - MD-INC-1-SZP-S - 1415245

Base plate, with seal, for CES Multigates, with 1 opening, including mounting screws

Base plate - MD-IN-0-SZP-S - 1415244

Base plate, with seal, without opening, including mounting screws

8 rezultatele
 

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere