Lista de produse alarmare

Filtru

4 rezultate

facetDefinition[facetId=PIM_FAC_SUPPLY_VOLTAGE_STR, helpText=, helpImageUrl=]
nou

SMS relay - TC MOBILE I/O X200-4G - 1038567

SMS relay and signaling module, European version, monitor analog and digital values via mobile network, switch relay outputs remotely, communication via SMS or mobile network data connection (e-mail transmission, app), supply voltage 10 V ... 60 V DC

nou

SMS relay - TC MOBILE I/O X200-4G AC - 1038568

SMS relay and signaling module, European version, monitor digital values via mobile network, switch relay outputs remotely, communication via SMS or mobile network data connection (e-mail transmission, app), supply voltage 93 V ... 250 V AC

SMS relay - TC MOBILE I/O X200 - 2903805

Successor to the SMS relay: monitor analog and digital values via the mobile communication network, and switch relay outputs remotely. Communication is via SMS or GPRS (e-mail). Supply voltage range of 10 V ... 60 V DC.

SMS relay - TC MOBILE I/O X200 AC - 2903806

Successor to the SMS relay: monitor digital values via the mobile communication network and switch relay outputs remotely. Communication is via SMS or GPRS (e-mail). Supply voltage range of 93 V ... 250 V AC.

4 rezultatele
 

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere