Listă de produse accesorii pentru protecția la supratensiune a surselor de alimentare

Filtru

31 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Wiring bridge - FLT-SEC-H MPB-3+1 - 2910501

Wiring bridge for connecting three FLASHTRAB SEC HYBRID lightning arresters with an N/PE spark gap to a 3+1 circuit for TN-S-/TT systems. Connecting pitch of 17.5 mm, 1-phase, 8-pos., 35 mm² cross section with stable plastic housing for the required touch proofness when used as neutral conductor bridge.

Wiring bridge - MPB 18/1- 2 - 2809209

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 2-pos.

Wiring bridge - MPB 18/1- 3 - 2809212

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 3-pos.

Wiring bridge - MPB 18/1- 4 - 2809225

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 4-pos.

Wiring bridge - MPB 18/1- 5 - 2817864

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 5-pos.

Wiring bridge - MPB 18/1-6/35 - 2908705

Wiring bridge for modules with 17.5 mm connecting pitch, 1-phase, 6-pos., 35 mm2 cross section, and mounted end caps

Wiring bridge - MPB 18/1- 6 - 2748564

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 6-pos.

Wiring bridge - MPB 18/1-7/1,0 - 2881777

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 7 pitches with contact sequence 1-0-3-0-5-0-7

Wiring bridge - MPB 18/1- 7 BU - 2856278

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 7-pos., color: Blue

Wiring bridge - MPB 18/1-8/35 - 2908704

Wiring bridge for modules with 17.5 mm connecting pitch, 1-phase, 8-pos., 35 mm² cross section, and mounted end caps

31 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere