Listă de produse accesorii de protecție la supratensiune pentru tehnologia informației

Filtru

15 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Patch cable - FL CAT6 PATCH 0,5 - 2891288

Patch cable, CAT6, pre-assembled, 0.5 m

Patch cable - FL CAT6 PATCH 1,0 - 2891385

Patch cable, CAT6, pre-assembled, 1.0 m

Screw termination block - CT-TERMIBLOCK 10 DA - 0441711

Screw termination block with disconnect contacts for accommodating protective plugs CT and CTM. Use in MCR and telecommunications systems. Design: 10 double wires

Magazine - CTM 10-MAG - 2838610

Magazine with a grounding rail to accommodate up to 10 LSA-PLUS protective plugs (COMTRAB CTM), to insert in CT-TERMIBLOCK or LSA-PLUS disconnect strip

Disconnect strip - CT 10-TL - 2765356

LSA-PLUS disconnect strip to hold the CTM and CT 10 protection modules. Version: 10 double conductors, dimension A: 124 mm.

Mounting clip - CT 10-MB/ 3 - 2765372

Mounting clip, for holding 3 disconnect or ground wire strips. Version: 10 double conductors, dimensions: A 104.5 mm, B 65 mm.

Mounting clip - CT 10-MB/10 - 2765385

Mounting clip, for holding 10 disconnect or ground wire strips. Version: 10 double conductors, dimensions: A 104.5 mm, dimensions B 245.5 mm

Magazine - CT 10-2/2-GS - 2765398

Coarse protection magazine CT, for holding 20 2-electrode gas-filled surge arresters of type H, bare. Version: 10 double conductors

Magazine - CT 10-2/2-GS/3E - 2765408

Coarse protection card cage CT, for holding 10 three-electrode gas-filled surge arresters, unequipped. Version: 10 double conductors

Magazine - CT 10-2/2-GS/3E-110AC - 2920829

LSA-PLUS coarse protection magazine for 10 double conductors, equipped with 10 three-electrode gas-filled surge arresters.

15 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere