Listă de produse accesorii pentru controlere

Filtru

47 rezultate

Program / configuration memory - SD FLASH 2GB PLCNEXT MEMORY - 1043501

Program and configuration memory for storing the application programs and other files in the file system of the PLC.

Program / configuration memory - SD FLASH 2GB ATVISE - 2400088

Program and configuration memory, plug-in, 2 GB with license key for webMI from atvise®

Program / configuration memory - SD FLASH 2GB APPLIC A - 2701190

Program and configuration memory, plug-in, 2 Gbytes with license key for function block libraries, e.g., for: SNMP, SQL, wireless, motion functions, etc.

Program / configuration memory - SD FLASH 2GB APPLIC B - 2402855

Program and configuration memory, plug-in, 2 GB with license key for superior applications, e.g., for OPC UA licensing. One APPLIC A license is included.

Program / configuration memory - SD FLASH 2GB APPLIC A ATVISE - 2400089

Program and configuration memory, plug-in, 2 GB with license key for function block libraries, e.g., for: webMI from atvise®, SNMP, SQL, wireless, motion functions, etc.

Program / configuration memory - SD FLASH 2GB EMLOG - 2403484

Program memory (SD card) with license key and Emlog application, for use with an ILC 191 ME/AN Inline controller. The Emlog application is used to read from measuring devices via pulses, analog values, Modbus/RTU. The web-based interface can be used to configure the channels/devices and the connection to a higher-level system.

Program / configuration memory - SD FLASH 2GB LIGHTCONTROL - 2400327

Program and configuration memory, plug-in, 2 GB, with license key and application program for lighting control.

Program / configuration memory - SD FLASH 2GB 61850 - 2400435

Program and configuration memory, plug-in, 2 GB with license key for IEC 61850 communication

Program / configuration memory - SD FLASH 2GB APPLIC A 61850 - 2400436

Program and configuration memory, plug-in, 2 GB with license key for IEC 61850 communication and for function block libraries, e.g., SNMP, SQL, wireless, motion functions, etc.

47 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere