Listă de produse accesorii pentru controlere modulare

Filtru

109 rezultate

Program / configuration memory - SD FLASH 2GB ATVISE - 2400088

Program and configuration memory, plug-in, 2 GB with license key for webMI from atvise®

Program / configuration memory - SD FLASH 2GB APPLIC A - 2701190

Program and configuration memory, plug-in, 2 Gbytes with license key for function block libraries, e.g., for: SNMP, SQL, wireless, motion functions, etc.

Program / configuration memory - SD FLASH 2GB APPLIC B - 2402855

Program and configuration memory, plug-in, 2 GB with license key for superior applications, e.g., for OPC UA licensing. One APPLIC A license is included.

Program / configuration memory - SD FLASH 2GB APPLIC A ATVISE - 2400089

Program and configuration memory, plug-in, 2 GB with license key for function block libraries, e.g., for: webMI from atvise®, SNMP, SQL, wireless, motion functions, etc.

Program / configuration memory - SD FLASH 2GB APPLIC A M-W - 2701976

Program and configuration memory, plug-in, 2 GB with license key for basic functional block libraries for the shipbuilding and wind power sector.

Program / configuration memory - SD FLASH 2GB APPLIC B M-W - 2701978

Program and configuration memory, plug-in, 2 GB with license key for extended functional block libraries for the shipbuilding and wind power sector.

nou

Program / configuration memory - SD FLASH 2GB EMLOG - 2403484

Program memory (SD card) with license key and Emlog application, for use with an ILC 191 ME/AN Inline controller. The Emlog application is used to read from measuring devices via pulses, analog values, Modbus/RTU. The web-based interface can be used to configure the channels/devices and the connection to a higher-level system.

Program / configuration memory - SD FLASH 2GB LIGHTCONTROL - 2400327

Program and configuration memory, plug-in, 2 GB, with license key and application program for lighting control.

Program / configuration memory - SD FLASH 2GB SOL-PWR-CTR - 2400182

Program and configuration memory, plug-in, 2 GB, with license key for an application library for reactive power control (Solarworx).

109 rezultatele

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13