Listă de produse accesorii şi materiale consumabile

Filtru

132 rezultate

Disposable pen, non-refillable - P-PEN - 0815211

Disposable pen, non-refillable, for manual labeling, can also be used for plotter marking in combination with the P-PEN ADAPTER.

Adapter - P-PEN ADAPTER - 0815224

Aluminum adapter, to fix the P-PEN during plotter marking

Marker pen - X-PEN 0,35 - 0811228

Marker pen without ink cartridge, for manual labeling of markers, labeling extremely wipe-proof, line thickness 0.35 mm

Marker pen - CMS-PEN 0,25 - 5067815

Marker pen, incl. adapter, ink tank and reservoir, 0.25 mm nib

Marker pen - CMS-PEN 0,35 - 5067828

Marker pen, incl. adapter, ink tank and reservoir, 0.35 mm nib

Marker pen - CMS-PEN 0,50 - 5067831

Marker pen, incl. adapter, ink tank and reservoir, 0.5 mm nib

Marker pen - CMS-PEN-D/AD 0,25 - 5067941

Plotter pen tip, incl. ink tank, for the plotter adapter CMS-D/AD LBHZ, 0.25 mm nib

Marker pen - CMS-PEN-D/AD 0,35 - 5067983

Plotter pen tip, incl. ink tank, for the plotter adapter CMS-D/AD LBHZ, 0.35 mm nib

Ink cartridge - CMS-INK-TR-C5 - 5146684

Ink cartridge, special black ink, 5 cartridges of 1 ml each, for high demands

132 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere