Listă de produse accesorii

Filtru

27 rezultate

Spare knife - QUICK WIREFOX 6 SC EM - 1208047

Spare knife for QUICK-WIREFOX stripping pliers

Accessories - QUICK WIREFOX 6 WIRE STOPPER - 1204915

Wire stopper, for the stripping pliers QUICK WIREFOX 6

Cover - CF CRIMPHANDY/COVER - 1212709

Replacement receptacle tray for CF-CRIMPHANDY

Fastening clip - TF-PART BC-CLIP - 1212825

Y-clip for fastening tools onto the system cards.

Fastening clip - TF-PART BC-TOOLFOX 1 - 1212824

TOOLFOX backcard, punch card for fastening with cable binders (2.5 mm or 3.6 mm wide)

Fastening clip - TF-PART BC-TOOLFOX - 1212823

TOOLFOX backcard, system card for fastening with Y-clip

Magazine - CRIMPFOX 4 IN 1/MAG - 1200103

Ferrule magazine for CRIMPFOX 4 IN 1, for ferrules with insulating collars from 0.5 mm² ... 2.5 mm², with a length of 8 mm

Shoulder bag - FAME-BAG 260 - 3069520

Shoulder bag, For FAME connectors with a width of up to 261 mm, length: 220 mm, width: 290 mm, height: 115 mm, color: black

27 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere