Listă de produse accesorii

Filtru

74 rezultate

Protective covers - VC-SD1 - 1853670

VARIOCON dust cover for panel mounting frame, with IP40 protection, type 1

Protective covers - VC-SD2 - 1853683

VARIOCON dust cover for panel mounting frame, with IP40 protection, type 2

Protective covers - VC-SD3 - 1853696

VARIOCON dust cover for panel mounting frame, with IP40 protection, type 3

Protective covers - VC-SD4 - 1853706

VARIOCON dust cover for panel mounting frame, with IP40 protection, type 4

Cable gland - VC-K-KV-PG16( 5- 8) - 1853735

Pg16 half screw connection, plastic, comprising rubber seal with one hole and a pressure screw, for type 1 housing, cable: 5 - 8 [mm]

Cable gland - VC-K-KV-PG16( 6,5- 9,5) - 1853748

Pg16 half screw connection, plastic, comprising rubber seal with one hole and a pressure screw, for type 1 housing, cable: 6.5 - 9.5 [mm]

Cable gland - VC-K-KV-PG16( 7-10,5) - 1853751

Pg16 half screw connection, plastic, comprising rubber seal with one hole and a pressure screw, for type 1 housing, cable: 7 - 10.5 [mm]

Cable gland - VC-K-KV-PG16( 9-13) - 1853764

Half screw connection Pg16, made of plastic, consisting of rubber seal with one hole and one pressure screw, for type 1 housings, cable [mm] 9 - 13

Cable gland - VC-K-KV-PG21( 7-10,5) - 1853890

Half screw connection Pg21, made of plastic, consisting of rubber seal with one hole and one pressure screw, for type 2 - 4 housings, cable [mm] 7.5 - 10.5

Cable gland - VC-K-KV-PG21( 9-13) - 1853900

Half screw connection Pg21, made of plastic, consisting of rubber seal with one hole and one pressure screw, for type 2 - 4 housings, cable [mm] 9 - 13

74 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere