Listă de produse accesorii

Filtru

38 rezultate

Cover profile - FBP-3/2 TR - 3069926

Cover profile, can optionally be sealed, length: 48.7 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/3 TR - 3069927

Cover profile, can optionally be sealed, length: 57.1 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/4 TR - 3069922

Cover profile, can optionally be sealed, length: 65 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/5 TR - 3069928

Cover profile, can optionally be sealed, length: 73.4 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/6 TR - 3069929

Cover profile, can optionally be sealed, length: 81.5 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/7 TR - 3069945

Cover profile, can optionally be sealed, length: 89.3 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/8 TR - 3069946

Cover profile, can optionally be sealed, length: 97.4 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/9 TR - 3069947

Cover profile, can optionally be sealed, length: 106 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/10 TR - 3069924

Cover profile, can optionally be sealed, length: 114 mm, width: 74.1 mm, height: 32 mm, color: transparent

Cover profile - FBP-3/11 TR - 3069948

Cover profile, can optionally be sealed, length: 122.3 mm, width: 74.1 mm, height: 32 mm, color: transparent

38 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere