Listă de produse tehnologii de conectare la curent alternativ pentru cablare de câmp

Filtru

15 rezultate

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • Mai multe opțiuni
    Închidere

    Approval



Coupler connector - PRC 3-FC-FS6 12-16 - 1409217

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 3, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 12 mm, Max. cable diameter: 16 mm

Coupler connector - PRC 3-FC-FS6 16-21 - 1410659

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 3, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 16 mm, Max. cable diameter: 21 mm

Coupler connector - PRC 3-FC-FS6 8-12 - 1410658

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 3, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 8 mm, Max. cable diameter: 12 mm

Coupler connector - PRC 3-FC-FS6 8-21 - 1410661

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 3, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 8 mm, Max. cable diameter: 21 mm

Coupler connector - PRC 5-FC-FS6 8-12 - 1410629

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 5, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 8 mm, Max. cable diameter: 12 mm

Coupler connector - PRC 5-FC-FS6 12-16 - 1409205

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 5, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 12 mm, Max. cable diameter: 16 mm

Coupler connector - PRC 5-FC-FS6 16-21 - 1410655

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 5, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 16 mm, Max. cable diameter: 21 mm

Coupler connector - PRC 5-FC-FS6 8-21 - 1410656

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 5, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 8 mm, Max. cable diameter: 21 mm

Test plugs - PRC 5-TC-FS6 8-21 - 1621325

PRC test plug, 2000 plug cycles, can be released by hand, black, 5-pos., 1.5 mm² ... 6 mm² / 690 V / 35 A, with screw connection for cables with an outside diameter of 8 mm ... 21 mm.

Test plugs - PRC 3-TC-FS6 8-21 - 1621326

PRC test plug, 2000 plug cycles, black, can be released by hand, 3-pos., 1.5 mm² ... 6 mm² / 690 V / 35 A, with screw connection for cables with an outside diameter of 8 mm ... 21 mm.

15 rezultatele

PHOENIX CONTACT ROMANIA

Splaiul Unirii 165
Timpuri Noi Square
TNO1, Etaj 1
Bucuresti 030133
+40 21 350 88 12 - 3
+40 37 448 56 32 - 7

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere