Router - FL MGUARD SMART2 VPN - 2700639

Router with intelligent firewall, up to 99 Mbps data throughput (wire speed performance), stateful inspection firewall for maximum security and extremely easy configuration, VPN according to IPsec standard, hardware encryption with up to 35 Mbps

Preț:

Prezentare generală

Date tehnice

Accesorii

Aprobări

Descărcări

Descriere articol

Small
The mGuard smart from Innominate features maximum possible security and performance in a minimum amount of space. It has never been easier to protect critical company computers, machines or any other IP connection reliably and securely from attacks.

Strong
The mGuard smart security appliance combines the extremely powerful mGuard hardware platform with proven mGuard firmware. Based on a robust embedded Linux system from Innominate, this combination integrates four perfectly coordinated security components: a bidirectional stateful firewall, a flexible NAT router, a high-security VPN gateway, and industrial protection against malware as an option.

Smart
With its rugged housing and uncomplicated power supply via any USB port, the mGuard smart is the ideal solution for the mobile protection of critical company resources. Changes to the location and infrastructure can be implemented quickly and inexpensively.

Focus on security
The mGuard smart is particularly suitable for the mobile and stationary protection of workstations and environments close to the production process with low requirements for industrial hardening. It can be used as a secure firewall between office and production networks, as a remote maintenance client or as a security router for small workgroups.

Secure remote maintenance
For software-independent remote maintenance scenarios, the mGuard smart can be used as a mobile VPN client and as a temporary VPN connection for secure remote machine maintenance via IPsec-encrypted VPN tunnels. It is particularly ideal for medium-scale machine and system engineering when used as an inexpensive teleservice infrastructure for connecting machines, controllers or mobile technicians.

Caracteristici articol

  • VPN module for mobile use

Date comerciale

Cod comandă 2700639
Unitate de ambalare 1 buc
Pagina de catalog Pagina 438 (C-6-2017)
GTIN 4046356616591
Greutate pe bucată (fără ambalaj) 160,000 g
Cod tarif vamal 85176200
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
Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere