Listă de produse carcase de câmp DCS

Filtru

10 rezultate

facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEPTH_STR, helpText=, helpImageUrl=]
nou

Electronic housing - DCS 5,7 M C O C 1 7035 - 2203172

Display housing, 5.6"/5.7", light gray, central window, front level, consisting of two half shells, four front plates with screws

nou

Electronic housing - DCS 5,7 M C O BP C 7035 - 2203173

Display housing, 5.6"/5.7", light gray, central window, front level, for battery pack consisting of two half shells, with screws and battery pack contacts

nou

Electronic housing - DCS 5,7 M 1F RL W C 7035 - 2203174

Display housing, 5.6"/5.7", light gray, consisting of two half shells with screws, window in the middle. Front 1.1 mm recessed, keypad areas on the left and right recessed for wall installation

nou

Electronic housing - DCS 5,7 L 1F R BP 1 7035 - 2203175

Display housing, 5.6"/5.7", light gray, consisting of two half shells, four front plates with screws and battery pack contacts, window on the left. Front 1.1 mm recessed, keypad area on the right, recessed for battery pack

nou

Electronic housing - DCS 5,7 L 1F R W C 7035 - 2203176

Display housing, 5.6"/5.7", light gray, consisting of two half shells with screws, window on the left. Front 1.1 mm recessed, keypad area on the right recessed for wall installation

nou

Electronic housing - DCS 7 M C O C 1 7035 - 2203183

Display housing, 7", light gray, central window, front level, consisting of two half shells, four front plates with screws

nou

Electronic housing - DCS 7 M C O BP C 7035 - 2203184

Display housing, 7", light gray, central window, front level, for battery pack consisting of two half shells, with screws and battery pack contacts

nou

Electronic housing - DCS 15 M C O C C 7035 - 2203189

Display housing, 15", light gray, central window, front level, consisting of two half shells with screws

nou

Electronic housing - DCS 15 M C O SLV C 7035 - 2203190

Display housing, 15", light gray, central window, front level, with ventilation slots, cutout for connection technology angle plate, and VESA mount consisting of two half shells with screws

nou

Electronic housing - DCS 15 M C O S C 7035 - 2203191

Display housing, 15", light gray, central window, front level, with cutout for connection technology angle plate consisting of two half shells with screws

10 rezultatele
 

PHOENIX CONTACT SRL

Floreasca Business Park
Calea Floreasca 169 A,
Corp A, Etaj 8,
București, România,
RO-014459
0040 21 350 88 12
0040 21 350 88 13

Acest website folosește cookie-uri. Prin continuarea vizualizării site-ului nostru acceptați politicile noastre referitoare la cookie-uri. Pentru mai multe informații citiți politica noastră de confidențialitate.

Închidere